IESNA:LM-63-2002
[TEST]P1055667
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S775D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2600
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1482.7 1470.5 1463.9 1453.9 1438.4 1417.3 1394 1367.4 1336.3 1303.1
1266.5 1226.6 1183.3 1138.9 1092.4 1044.7 995.9 943.8 891.6 839.5
785.2 731.9 679.8 625.5 567.8 515.7 460.2 403.7 347.1 291.7
235.1 184.1 135.3 88.7 47.7 16.6 0
1482.7 1489.4 1481.6 1467.2 1442.8 1409.5 1374.1 1334.1 1289.8 1243.2
1190 1136.7 1081.3 1022.5 962.6 901.6 839.5 777.4 715.3 652.1
591.1 531.2 472.4 414.8 359.3 307.2 255.1 211.8 178.5 147.5
117.6 90.9 67.6 46.6 28.8 12.2 0
1482.7 1475 1460.6 1428.4 1389.6 1343 1290.9 1229.9 1165.6 1095.7
1023.6 950.4 875 802.9 731.9 663.2 597.8 534.5 475.8 420.3
368.2 324.9 292.8 260.6 230.7 204.1 178.5 155.3 133.1 112
93.2 74.3 57.7 41 26.6 12.2 0
1482.7 1476.1 1447.2 1407.3 1356.3 1294.2 1227.7 1152.3 1066.9 979.2
896.1 814 734.2 659.9 592.2 527.9 468 411.4 367.1 336
307.2 279.5 249.5 226.2 201.8 180.8 159.7 139.7 120.9 104.2
86.5 69.9 54.3 38.8 24.4 11.1 0
1482.7 1480.5 1457.2 1410.6 1351.9 1286.4 1211 1126.7 1035.8 947.1
859.5 773 694.2 621 554.5 492.4 435.8 387 354.9 324.9
296.1 271.7 244 219.6 198.5 177.4 157.5 138.6 119.8 102
85.4 68.8 53.2 38.8 25.5 12.2 0
